IESNA:LM-63-2002
[TEST]P1380005
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-750-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 70CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44718.6
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
6669.3 6978.9 7408.2 7448.1 7488.0 7398.2 7088.7 6669.3 6629.4 6968.9 7438.1 8107.1 9035.6 10083.9 11212.1 12230.5 13099.1 13897.8 
14876.2 15834.7 16733.3 16982.9 16164.2 14736.5 11571.5 6200.1 3893.8 2845.5 2116.6 1547.5 1088.3 818.7 599.0 319.5 99.8 20.0 0.0 
6669.3 7088.7 7408.2 7528.0 7557.9 7478.1 7158.6 6709.3 6669.3 7008.8 7518.0 8097.1 9085.5 10063.9 11192.1 12320.3 13258.8 14007.6 
14996.1 15954.5 16843.1 17122.7 16403.8 14776.4 11361.9 6220.1 4043.5 2885.4 2136.6 1557.5 1108.2 828.7 629.0 359.4 99.8 20.0 0.0 
6669.3 7088.7 7428.1 7577.9 7557.9 7508.0 7278.4 6909.0 6729.3 7008.8 7428.1 8017.2 8905.8 9844.3 11122.2 12530.0 13458.5 13987.7 
14946.1 15924.6 16903.0 17532.0 17282.4 15804.8 13029.2 7597.9 4822.3 3544.3 2605.8 1807.1 1287.9 948.5 688.9 459.3 109.8 20.0 0.0 
6669.3 7038.8 7378.2 7577.9 7637.8 7667.8 7518.0 7218.5 6958.9 7038.8 7358.2 7807.5 8466.5 9424.9 10403.4 11371.8 12410.2 13348.7 
14337.1 15365.5 16553.6 17661.8 17941.3 17142.6 15295.6 10413.4 6070.3 4452.9 3354.6 2466.1 1707.3 1208.1 758.8 459.3 139.8 20.0 0.0 
6669.3 7018.8 7408.2 7637.8 7767.6 7847.5 7837.5 7657.8 7468.1 7358.2 7468.1 7777.6 8266.8 8935.7 9764.4 10692.9 11561.5 12619.8 
13608.3 14666.6 15944.5 17392.2 18740.1 19039.6 17961.3 14876.2 9005.6 5161.8 3764.0 2965.3 1996.8 1357.8 908.5 529.2 209.7 30.0 0.0 
6669.3 7008.8 7368.2 7647.8 7867.4 8037.2 8127.0 8147.0 8077.1 8017.2 8057.1 8176.9 8446.5 8885.8 9494.8 10293.6 11222.1 12240.5 
13268.8 14387.0 15645.0 17032.8 18780.0 20736.9 21515.6 20756.9 16493.7 9674.5 4532.8 2695.7 1877.0 1228.0 788.7 469.3 209.7 39.9 0.0 
6669.3 6938.9 7268.4 7597.9 7897.4 8176.9 8396.6 8616.2 8756.0 8895.8 8975.7 9195.3 9494.8 9774.4 10223.7 10802.7 11571.5 12540.0 
13807.9 15125.8 16413.8 17591.9 18819.9 20936.6 24311.2 27206.6 27386.3 22044.8 14047.6 6599.5 2516.0 1417.7 798.7 419.3 209.7 59.9 
0.0 
6669.3 6859.0 7168.6 7488.0 7857.5 8196.9 8546.4 8905.8 9315.1 9754.4 10253.6 10643.0 10962.5 11302.0 11691.3 12340.3 13398.6 
14496.8 15784.8 17302.4 18730.1 20097.9 21425.8 22973.3 25369.5 28943.8 33696.2 33756.1 29213.3 21046.4 13159.0 6150.2 1727.2 
768.8 259.6 79.9 0.0 
6669.3 6829.1 7048.7 7338.3 7617.8 8047.1 8376.6 8865.8 9424.9 10004.0 10742.8 11451.7 12200.5 13059.1 14057.5 15335.5 16703.3 
18470.5 20147.8 21765.2 23332.7 24680.6 25858.7 27006.9 28434.6 30521.3 33826.0 36212.2 34974.1 30371.5 21805.2 7787.6 1877.0 
808.7 269.6 89.9 0.0 
6669.3 6779.2 6958.9 7198.5 7518.0 7867.4 8246.8 8696.1 9165.4 9784.4 10473.3 11172.2 11970.9 12769.6 13817.9 14986.1 16493.7 
18320.7 20167.8 22034.8 23941.8 25589.1 27076.8 28524.4 30271.7 32538.0 35832.8 38149.1 35932.6 32078.8 21615.5 7028.8 1647.4 
758.8 269.6 99.8 0.0 
6669.3 6749.2 6919.0 7128.6 7378.2 7657.8 7957.3 8356.7 8746.0 9245.2 9804.3 10383.4 10932.5 11621.4 12430.1 13408.6 14586.7 16034.4 
17402.2 18889.8 20307.6 21675.4 22923.4 24161.4 25649.0 27855.5 30621.1 31799.2 28853.9 25958.5 18131.0 5720.9 1477.6 658.9 
229.6 99.8 0.0 
6669.3 6729.3 6859.0 6988.8 7208.5 7378.2 7617.8 7897.4 8246.8 8586.3 8935.7 9315.1 9714.5 10044.0 10543.2 11032.4 11791.2 12619.8 
13568.3 14556.8 15335.5 16264.0 17242.5 18220.9 19718.5 21655.4 24411.0 24940.2 21705.3 19269.2 13887.8 5151.8 1238.0 539.1 
199.7 89.9 0.0 
6669.3 6659.4 6749.2 6839.1 6968.9 7118.6 7228.5 7358.2 7468.1 7567.9 7667.8 7677.7 7577.9 7428.1 7218.5 7038.8 6928.9 6919.0 7058.7 
7398.2 7867.4 8336.7 8825.9 9444.9 10333.5 11811.1 13218.9 11811.1 8436.5 7248.4 5431.3 2266.4 798.7 389.4 169.7 89.9 0.0 
6669.3 6589.5 6529.6 6509.6 6479.7 6399.8 6240.0 6000.4 5730.8 5381.4 5061.9 4742.4 4482.8 4293.1 4103.4 4023.6 3923.7 3883.8 3883.8 
3903.8 3963.7 3923.7 3764.0 3494.4 3105.0 2595.9 2126.6 1767.2 1487.6 1248.0 1008.4 748.8 549.1 359.4 169.7 69.9 0.0 
6669.3 6469.7 6319.9 6140.2 5950.5 5710.9 5431.3 5171.7 4922.1 4742.4 4602.6 4492.8 4393.0 4273.2 4193.3 4093.5 4023.6 3953.7 3853.8 
3714.1 3534.4 3314.7 3015.2 2755.6 2486.0 2236.4 1996.8 1747.2 1507.6 1287.9 1058.3 798.7 539.1 359.4 179.7 59.9 0.0 
6669.3 6409.8 6130.2 5870.6 5571.1 5341.5 5161.8 5012.0 4912.2 4802.3 4722.5 4632.6 4532.8 4422.9 4323.1 4213.3 4123.4 4023.6 3893.8 
3704.1 3494.4 3264.8 3055.1 2905.4 2755.6 2545.9 2276.4 1976.8 1727.2 1447.7 1168.1 878.6 619.0 379.4 179.7 49.9 0.0 
6669.3 6319.9 5960.5 5661.0 5391.4 5241.6 5161.8 5101.9 5101.9 5041.9 4962.1 4842.3 4702.5 4572.7 4393.0 4273.2 4133.4 4003.6 3833.9 
3684.1 3564.3 3444.5 3294.7 3204.9 3015.2 2785.6 2506.0 2236.4 1956.9 1657.4 1287.9 1048.3 788.7 519.2 239.6 49.9 0.0 
6669.3 6240.0 5830.7 5481.2 5311.5 5251.6 5261.6 5311.5 5281.6 5211.7 5101.9 4922.1 4762.4 4572.7 4413.0 4213.3 4023.6 3843.9 3744.0 
3644.2 3494.4 3374.6 3274.8 3125.0 2885.4 2775.6 2625.8 2466.1 2206.5 1807.1 1567.5 1268.0 1008.4 668.9 359.4 59.9 0.0 
6669.3 6200.1 5730.8 5421.3 5291.5 5301.5 5371.4 5421.3 5441.3 5381.4 5171.7 4942.1 4702.5 4462.9 4253.2 4053.5 3903.8 3843.9 3724.1 
3574.3 3374.6 3204.9 3085.1 2895.4 2815.5 2695.7 2555.9 2416.1 2086.7 1847.1 1637.4 1417.7 1118.2 788.7 419.3 39.9 0.0 
6669.3 6170.1 5670.9 5401.4 5301.5 5381.4 5451.3 5561.1 5551.1 5431.3 5181.7 4902.2 4562.7 4253.2 4023.6 3903.8 3923.7 3873.8 3654.2 
3364.6 3135.0 3025.2 2865.4 2745.6 2655.8 2555.9 2416.1 2196.5 1907.0 1717.3 1517.6 1327.9 1028.4 768.8 379.4 30.0 0.0 
6669.3 6160.2 5621.0 5351.5 5311.5 5371.4 5501.2 5591.1 5581.1 5461.3 5161.8 4762.4 4363.0 4053.5 3833.9 3744.0 3833.9 3704.1 3404.6 
3155.0 2935.3 2905.4 2705.7 2635.8 2565.9 2456.1 2306.3 2056.7 1827.1 1647.4 1447.7 1377.8 978.4 639.0 329.5 20.0 0.0 
6669.3 6160.2 5621.0 5321.5 5311.5 5351.5 5471.3 5571.1 5601.1 5471.3 5161.8 4722.5 4343.1 4043.5 3813.9 3744.0 3823.9 3664.1 3394.6 
3125.0 2905.4 2875.4 2685.7 2615.8 2516.0 2426.1 2296.3 2036.7 1817.1 1617.4 1397.8 1238.0 848.6 609.0 319.5 20.0 0.0 
